text.skipToContent text.skipToNavigation

Catalog No. : ABNT-J-4NN-EH

Description:  ALUM BOLTED TEE PIPE TO PAD

UPC: 783786356201

Bolted Aluminum, Bolted Tee Connector - Pipe to Flat. 4 inch 4-Hole NEMA Flat. SPS 2. 9 inch X 2-15/16 inch X 5/8 inch thick. AMPS 1155. EH is for Substiture with Galvanized Hardware. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac