Catalog No. : ABNT-H-2NR-EH
Description: AL Tee Conn Pipe-Pad 1-1/2 - 2X3pad
UPC: 783786685615
Aluminum Bolted Substation Tee Connector (Straight) - Pipe to Pad - 1-1/2 inch Pipe to 2 inch X 3 inch 2 hole Pad, Tin Plated, Galvanized Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Tin Plated |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |