text.skipToContent text.skipToNavigation

Catalog No. : ABNC-R-6NW-SS

Description:  AL Term 5 in pipe-4X6 wide pad, SS

UPC: 783786859795

Bolted Aluminum Terminal, Pipe to Flat, Center Formed, 5 inch Pipe. 6 Hole NEMA Pad, Wide, Stainless Steel Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Stainless Steel Hardware

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac