text.skipToContent text.skipToNavigation

Catalog No. : ABNC-P-4N-SS

Description:  AL BOLTED SUBSTA TERM STRAIGHT SS

UPC: 783786684670

Aluminum Bolted Substation Terminal (Straight - Center Formed Pad - Stainless Steel Hardware) - Pipe to Pad - 4 inch Pipe to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Stainless Steel Hardware

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant