Catalog No. : ABNC-M-4N-SS
Description: AL BOLTED SUBSTA TERM STRAIGHT SS
UPC: 783786684632
Aluminum Bolted Substation Terminal (Straight - Center Formed Pad - Stainless Steel Hardware) - Pipe to Pad - 3-1/2 inch Pipe to 3 X 3 inch 4 hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Stainless Steel Hardware |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |