text.skipToContent text.skipToNavigation

Catalog No. : ABNC-J-4N

Description:  AL BOLTED SUBSTA TERMINAL STRAIGHT

UPC: 783786684496

Aluminum Bolted Substation Terminal (Straight - Center Formed Pad) - Pipe to Pad - 2 inch Pipe to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant