text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABN 640

Catalog No. : ABN640

Description:  AL TRANS SPADE CONN 6-250 6OUT

UPC: 783786686056

Aluminum Transformer Spade Connectors - ABN Series, cable range 6-250, length 7-7/8 inch, uses boot no. SB 11, outlets 6
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • High-Stength Aluminum Alloy Maximizes Electrical and Mechanical Performance
  • Dual-rated for use with aluminum or copper conductors
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Special Features

High Strength Aluminum Alloy maximizes electrical and mechanical problems. Dual-rated to accept Aluminum and Copper Conductors. Ball-Bottom screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Pad-Mount Tranformer Connector. For Installations on Standard NEMA Spade Terminals.

Specifications

Connection

Mechanical

Conductor Range

#6 to 250 kcmil

Number Of Conductors

6

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

7-7/8 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here