Catalog No. : ABN-R-4N90-SSB
Description: AL BOLTED SUBSTA TERMINAL 90 DEG
UPC: 783786685523
Aluminum Bolted Substation Terminal (90 Degree) - Pipe to Pad - 5 inch Pipe to 3X3inch 4 hole Pad at 90 Degrees, with Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |