text.skipToContent text.skipToNavigation

Catalog No. : ABN-P-4NN45

Description:  BOLTED ALUMINUM TERMINAL

UPC: 75114116282

Bolted Aluminum Connector, Type ABN-45, Bolted Terminal, Pipe to Flat at 45 Degrees. 4 Inch 4-Hole NEMA Flat. SPS is 4. 4-1/4 inch X 7/8 inch thick, Amps is 2460.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac