text.skipToContent text.skipToNavigation

Catalog No. : ABN-P-4NN-EH

Description:  BOLTED TERMINAL PIPE TO FLAT

UPC: 783786077748

Bolted Aluminum Connector, Type ABN, Bolted Terminal, Pipe to Flat. 4 Inch 4-Hole NEMA Flat. SPS is 4. 10-1/4 inch X 4-1/4 inch X 7/8 inch thick, Amps is 2460. EH is for Galvanized Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac