text.skipToContent text.skipToNavigation

Catalog No. : ABN-P-2N90

Description:  AL BOLTED SUBSTA TERMINAL 90 DEG

UPC: 783786685431

Aluminum Bolted Substation Terminal (90 Degree) - Pipe to Pad - 4 inch Pipe to 2X3 Inch 2 hole Pad at 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac