Catalog No. : ABN-M-4NN90
Description: BOLTED TERMINAL PIPE TO FLAT 90DEG
UPC: 783786855681
Aluminum Bolted Substation Terminal (90 Degree) - Pipe to Pad - 3-1/2 inch Pipe to 4 X 4 Inch 4 hole Pad at 90 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |