text.skipToContent text.skipToNavigation

Catalog No. : ABN-L-4N45

Description:  AL BOLTED SUBSTA TERMINAL 45 DEG

UPC: 783786685325

Aluminum Bolted Substation Terminal (45 Degree) - Pipe to Pad - 3 inch Pipe to 3 X 3 inch 4 hole Pad at 45 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac