text.skipToContent text.skipToNavigation

Catalog No. : ABN-L-2N90

Description:  AL BOLTED SUBSTA TERMINAL 90 DEG

UPC: 783786685264

Aluminum Bolted Substation Terminal (90 Degree) - Pipe to Pad - 3 inch Pipe to 2 X 3 inch 2 hole Pad at 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac