text.skipToContent text.skipToNavigation

Catalog No. : ABN-L-2N

Description:  ALUM BOLTED PIPE TO PAD

UPC: 75114110624

Bolted Aluminum Connector, Type ABN, Bolted Terminal, Pipe to Flat. 2-Hole NEMA Flat. SPS is 3. 8 inch X 3-3/4 inch X 3/4 inch thick, Amps is 600.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant