text.skipToContent text.skipToNavigation

Catalog No. : ABN-K-4N

Description:  AL BOLTED SUBSTA TERMINAL STRAIGHT

UPC: 783786685172

Aluminum Bolted Substation Terminal (Straight - Side Formed Pad) - Pipe to Pad - 2-1/2 inch Pipe to 3 X 3 inch 4 hole Pad. Overall Length 7-1/2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Dimensions

Size

Length 7-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant