Catalog No. : ABN-J-4NNB
Description: AL Conn 2 inch Pipe-4X4 No Holes
UPC: 783786685080
Bolted Aluminum Connector, Bolted Terminal, Pipe to Flat. 3 Inch 0-Hole Flat. SPS - Standard Pipe Size is 2 inch X 5/8 inch thick, Amps is 1155. B - Blank Pad - No Holes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |