text.skipToContent text.skipToNavigation

Catalog No. : ABN-J-4NN

Description:  AL BOLTED SUBSTA TERMINAL STRAIGHT

UPC: 783786685073

Aluminum Bolted Substation Terminal (Straight - Side Formed Pad) - Pipe to Pad - 2 inch Pipe to 4 X 4 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant