text.skipToContent text.skipToNavigation

Catalog No. : ABN-J-4N45-SSB

Description:  AL Conn 2 inch Pipe-4N 45Deg SSB

UPC: 783786685141

Bolted Aluminum Connector, Type ABN-45, Bolted Terminal, Pipe to Flat at 45 Degrees. 3 Inch 4-Hole NEMA Flat. SPS - Standard Pipe Size is 2 inch X 5/8 inch thick, Amps is 1155. SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend, Stainless Steel Hardware

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac