text.skipToContent text.skipToNavigation

Catalog No. : ABN-J-4N-SSB

Description:  AL BOLTED SUBSTA TERMINAL STRAIGHT

UPC: 783786685134

Aluminum Bolted Substation Terminal (Straight - Side Formed Pad) - Pipe to Pad - 2 inch Pipe to 3 X 3 inch 4 hole Pad, with Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD