text.skipToContent text.skipToNavigation

Catalog No. : ABN-H-4N45

Description:  ALUM BOLTED 1 1/2 SPS TO 4HNP@45

UPC: 75114094818

Bolted Aluminum Connector, Type ABN-45, Bolted Terminal, Pipe to Flat at 45 Degrees. 3 Inch 4-Hole NEMA Flat. SPS is 1-1/2. 3 inch X 1/2 inch thick, Amps is 930.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac