text.skipToContent text.skipToNavigation

Catalog No. : ABN-H-2NR-SS

Description:  AL BOLTED SUBSTA TERMINAL STRAIGHT

UPC: 783786684922

Tin Plated Aluminum Bolted Substation Terminal (Straight - Side Formed Pad) - Pipe to Pad - 1 1/2 Inch Pipe to 2x3inch 2 Hole Pad, with Stainless Steel Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD