Catalog No. : ABN-H-2N90R-SS
Description: AL BOLTED SUBSTA TERMINAL 90 DEG
UPC: 783786684960
Tin Plated Aluminum Bolted Substation Terminal (90 Degree) - Pipe to Pad - 1 1/2 Inch Pipe to 2x3inch 2 Hole Pad at 90 Degrees, with Stainless Steel Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |