text.skipToContent text.skipToNavigation

Catalog No. : ABN-H-2N90-EH

Description:  AL BOLTED SUBSTA TERMINAL 90 DEG

UPC: 783786684953

Aluminum Bolted Substation Terminal (90 Degree) - Pipe to Pad - 1-1/2 inch Pipe to 2 X 3 inch 2 hole Pad at 90 Degrees, with Galvanized Steel Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac