text.skipToContent text.skipToNavigation

Catalog No. : ABN-F-4NNE40M-90

Description:  BOLTED TERMINAL FOR 1 INCH PIPE

UPC: 75114238007

Bolted Aluminum Connector, Type ABN, Bolted Terminal, Pipe to Flat. 4 Inch 4-Hole NEMA Flat. SPS is 1. 7-7/8 inch X 3 inch X 1/2 inch thick, Amps is 1155. E40M-90 is for special pad configuration.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Special Pad Configuration

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac