text.skipToContent text.skipToNavigation

Catalog No. : ABN-F-2N60

Description:  AL Conn - 1 inch pipe-2N 60 Deg

UPC: 783786684809

Bolted Aluminum Connector, Bolted Terminal, Pipe to Flat at 60 Degrees. 2-Hole NEMA Flat. SPS - Standard Pipe Size is 1 inch X 1/2 inch thick
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac