text.skipToContent text.skipToNavigation

Catalog No. : ABN-F-2N45

Description:  BOLTED ALUM CONNECTOR 2 HOLE 45 DEG

UPC: 783786064069

Bolted Aluminum Connector, Type ABN-45, Bolted Terminal, Pipe to Flat at 45 Degrees. 2-Hole NEMA Flat. SPS is 1. 3 inch X 5/8 inch thick, Amps is 600.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac