Catalog No. : ABN-E-2N45
Description: ALUM BOLTED TERMINAL AT 45 DEGREES
UPC: 75114256162
Bolted Aluminal Terminal, Pipe to Flat at 45 Degrees, 2 Hole NEMA Pad, SPS - Standard Pipe Size 3/4 inch, 3 inch X 1/2 inch Thick.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |