Alternate Catalog No. : ABK 4750 C
Catalog No. : ABK4750C
Description: AL TFR CONN 1/0-750 4 COND
UPC: 783786684175
- Requires only a cable stripper and Allen hex wrench— no crimping tools or dies or other special toolsare needed for installation
- Transformer Changes Require only the Connector to be Unbolted from the Spade - No need to Disconnect All the Conductors, as with Compression Systems
- Dual-rated for use with aluminum or copper cable
- Double Set Screws Maximize Contact Area and Mechanical Characteristics
- Ball-bottom screws ensure Even Force Distribution in the Cable/Connector Interface
- RUS Accepted
Descriptors
Category |
Electrical underground bus connector |
Special Features |
Requires only a cable stripper and Allen wrench. No Crimping tools or dies needed. Dual-rated for Aluminum and Copper. Double Set Screws maximize contact area and mechanical characterisitics. Ball-Bottom Screws ensure even force distribution in the cable/connector interface. Transformer changes require only the connector to be unbolted from the spade - no need to disconnect all the conductors, as with compression systems. |
Application |
Pad-Mount Tranformer Connector |
Specifications
Connection |
Mechanical |
Conductor Range |
1/0 to 750 kcmil |
Number Of Conductors |
4 |
Material |
Aluminum |
Insulation |
None |
Classifications
Brand Name |
Homac |
Standard |
RUS Accepted |
Dimensions
Size |
6-3/16 inch long x 6-47/64 inch wide, Pad 6-47/64 inch x 3-13/16 inch x 9/16 inch thick |
Documents/Support Tools
SDS |