Catalog No. : ABGS-M-E13.8-EH
Description: BOLT GND STD PIPE TO GND W/HDGHDW
UPC: 783786829903
Aluminum Bolted Substation Ground Stud - Ground Stud to Pipe - Inline 3/4 inch diameter Rod - 230kV Maximum - 3-1/2 inch NPS Pipe, Hot Dipped Galvanized Hardware, 13.8 inch Contact area on Rod
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |