text.skipToContent text.skipToNavigation

Catalog No. : ABGS-100

Description:  ABGS-100 X

UPC: 783786683871

Aluminum Bolted Ground Stud, 250-1000 AAC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac