text.skipToContent text.skipToNavigation

Catalog No. : ABEPF-L-4NN

Description:  ABEPF-L-4NN

UPC: 783786683710

Aluminum Expansion Terminal for Tube to Offset Flat, IPS 3 inch, 19-1/2 inch overall Length, 4 Hole Pad, 4 X 4 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac