Catalog No. : ABEPCH-R-6NW-SS
Description: AL Term 5 in Sch 80 pipe-4X6inch SS
UPC: 783786859801
Bolted Aluminum Terminal, 5 inch Schedule 80 Pipe, Stainless Steel Hardware, 6 Hole NEMA Pad, 4 inch X 6 inch Wide.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Stainless Steel Hardware |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |