Catalog No. : ABEPCH-L-4NN
Description: AL BOLTED SUBSTA TERM EXP 80 PIPE
UPC: 783786683314
Aluminum Bolted Substation Terminal (Expansion Style - Schedule 80 Pipe) - Pipe to Pad - 3 inch Pipe to 4 X 4 inch 4 hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |