text.skipToContent text.skipToNavigation

Catalog No. : ABEPC-R-4NN-90

Description:  AL BOLTED TERMINAL PIPE TO 4HL PAD

UPC: 783786844609

Aluminum Bolted Substation Terminal (Expansion Style - 90 Degree) - Pipe to Pad - 5 inch Pipe to 4 X 4 Inch 4 hole Pad at 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac