text.skipToContent text.skipToNavigation

Catalog No. : ABEPC-M-4N-90

Description:  AL BOLTD SUBSTATION TERMINAL EXP SS

UPC: 783786683567

Aluminum Bolted Substation Terminal (Expansion Style) - Pipe to Pad - 3-1/2 inch Pipe to 3 X 3 inch 4 hole Pad at 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac