text.skipToContent text.skipToNavigation

Catalog No. : ABEPC-L-4NN-TGP

Description:  ALUM BOLTED EXPANTION TERMINAL

UPC: 75114202275

Bolted Aluminum Connector, Type ABEPC, Bolted Expansion Terminal, Pipe to Flat, Center Formed. 4 Inch 4-Hole NEMA Flat. SPS is 3, 17 inch X 1 inch. AMPS 1895. TGP is for Tube Guide Pin, replaces cast guide pin on expansion coupler and terminal.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac