text.skipToContent text.skipToNavigation

Catalog No. : ABEPC-L-4NN

Description:  AL BOLTED SUBSTA TERMINAL 90 DEG EX

UPC: 783786683482

Aluminum Bolted Substation Terminal (Expansion Style) - Pipe to Pad - 3 inch Pipe to 4 X 4 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant