Catalog No. : ABEPC-L-4N-90
Description: AL BOLTD SUBSTATION TERMINAL EXP SS
UPC: 783786683505
Aluminum Bolted Substation Terminal (Expansion Style) - Pipe to Pad - 3 inch Pipe to 3 X 3 inch 4 hole Pad at 90 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |