text.skipToContent text.skipToNavigation

Catalog No. : ABEPC-K-4NN-EH

Description:  ABEPC-K-4NNEH HOMAC SUBSTATION

UPC: 783786027101

Bolted Aluminum Connector, Type ABEPC, Bolted Expansion Terminal, Pipe to Flat, Center Formed. 4 Inch 4-Hole NEMA Flat. SPS is 2-1/2, 16 inch X 1 inch. AMPS 1550. EH is for Galvanized Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant