text.skipToContent text.skipToNavigation

Catalog No. : ABEPC-K-4N-SS

Description:  AL BOLTED SUBSTA TERMINAL 90 DEG EX

UPC: 783786683468

Aluminum Bolted Substation Terminal (Expansion Style - Stainless Steel Hardware) - Pipe to Pad - 2-1/2 inch Pipe to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Stainless Steel Hardware

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac