Catalog No. : ABEPC-E-4N
Description: AL Terminal 3/4 Pipe - 3X3 Pad
UPC: 783786683284
Aluminum Bolted Substation Terminal - Pipe to Pad - Expansion Style - Center-formed Pad Perpendicular to Shunt Plane - 230kV Maximum - 3/4 inch NPS Pipe to 3X3 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |