text.skipToContent text.skipToNavigation

Catalog No. : ABEPC-E-2N

Description:  ALUMINUM BOLTED EXPANSION TERMINAL

UPC: 783786855575

Aluminum Bolted Substation Terminal - Pipe to Pad - Expansion Style - Center-formed Pad Perpendicular to Shunt Plane - 230kV Maximum - 3/4 inch NPS Pipe to 2X3 inch, 2-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac