Alternate Catalog No. : ABD 8350 SLC
Catalog No. : ABD8350SLC
Description: AL QUICK DISC TRANSFORMER SPADE
UPC: 75114308953
Aluminum, Quick Disconnect, 8 Outlets for #12 to 350 kcmil, 9-1/2 inch Long, 1-1/4 inch High, 7/8 inch Wide, with Oxide Inhibiting Compound. 5/8 inch Stud Size. #14 to #4 Streetlight Outlet.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- #14 to #4 Street Light Outlet Provides Added Versatility to Make an Additional Connection
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
Category |
Electrical underground bus connector |
Special Features |
StreetLight Option |
Specifications
Connection |
Mechanical |
Conductor Range |
#12 to 350 kcmil |
Material |
Aluminum |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
9-1/2 in |
Documents/Support Tools
SDS |