Alternate Catalog No. : ABD 6350 SL
Catalog No. : ABD6350SL
Description: AL TRANS CONN 12-350 5/8 6OUTL QDIS
UPC: 783786683130
Aluminum Quick Disconnect Transformer Connectors - ABD Series, conductor range 12-350, stud size 5/8, outlets 6
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- #14 to #4 Street Light Outlet Provides Added Versatility to Make an Additional Connection
- Meets or Exceeds ANSI C119.4 Specifications
- RUS Accepted
Descriptors
Category |
Electrical underground bus connector |
Special Features |
Dual Rated and Street Ready. 14 to 4 Street Light Outlet. |
Application |
Stud Mount Transformer Connector |
Specifications
Connection |
Mechanical |
Conductor Range |
#12 to 350 kcmil |
Number Of Conductors |
6 |
Material |
Aluminum |
Insulation |
None |
Classifications
Brand Name |
Homac |