text.skipToContent text.skipToNavigation

Catalog No. : ABCE-P-90-EH

Description:  ALUM BOLTED 90 ELBOW PIPE TO PIPE

UPC: 783786077724

Bolted Aluminum Connector, Type ABCE, Bolted Elbow, Pipe to Pipe. 90 Degree. SPS is 4. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. EH is for Galvanized Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac