Catalog No. : ABCE-M-90-SS
Description: AL BOLTED SUBSTATION COUPLER ELBOW
UPC: 783786681631
Aluminum Bolted Substation Coupler/Elbow (90 Degree - Stainless Steel Hardware) - Pipe to Pipe - 3-1/2 inch Pipe to 3-1/2 inch Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |