text.skipToContent text.skipToNavigation

Catalog No. : ABCE-M-90

Description:  AL BOLTED SUBSTATION COUPLER ELBOW

UPC: 783786681624

Aluminum Bolted Substation Coupler/Elbow (90 Degree) - Pipe to Pipe - 3-1/2 inch Pipe to 3-1/2 inch Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant