Alternate Catalog No. : ABC 8500-7007
Catalog No. : ABC8500-7007
Description: SSCREW PED CONN 6-500 8OUTL .422DIA
UPC: 783786683086
Aluminum Set Screw Bar Pedestal Connector, Dual Rated, Conductor Size #6 - 500 kcmil, Aluminum-Copper, Eight Conductor, .422 Diameter holes on each end
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Wire terminal disconnect |
Specifications
Material |
Aluminum |
Mounting |
Pedestal |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
#6 to 500 kcmil |
Documents/Support Tools
SDS |