Alternate Catalog No. : ABC 8406 K
Catalog No. : ABC8406K
Description: SSCREW PED CONN NO14-1/0 8OUTL KIT
UPC: 783786683055
Aluminum Set Screw Bar Pedestal Connector kit, #14-1/0 Stranded, Aluminum and Copper, .562 diameter slotted holes on each end, length 15.250, height .750, width .750, with hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated to Accept Aluinum or Copper Conductors
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Wire terminal disconnect |
Specifications
Material |
Aluminum |
Mounting |
Pedestal |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
#14 to 1/0 AWG |